IESNA:LM-63-2002
[TEST]P946524
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5562
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
652.6 817.1 965.8 1081 1174.8 1228 1252.9 1261.8 1306.9 1403.4
1562.7 1764 1962.1 2120.3 2258.7 2385 2464.8 2485.2 2436.1 2311.8
2060.9 1627 1343.1 1124.9 890.9 626.8 412 288.8 225.4 194.7
176.6 148.4 125.8 43.6 21.2 3.4 0
652.6 822.9 973 1090.1 1176.3 1234.6 1264.4 1272.7 1310.1 1397.1
1544.4 1741.6 1936 2099.6 2239.4 2365.8 2460.5 2494.7 2463.4 2358
2148.4 1747.6 1397.4 1173.4 942.3 683.3 449.3 303.2 232.6 201.5
178.3 150.7 126.9 54 22.7 4.3 0
652.6 815.7 963 1081.2 1173.4 1240.3 1277.3 1293.1 1322.4 1400.5
1526 1701.1 1887.7 2052.2 2185.2 2291.4 2391 2439.6 2427.2 2343.1
2174.6 1899.2 1513.9 1245.2 1015.8 764.9 510.8 339.4 250.9 208.4
184 160.2 137.2 104.8 53.4 6.3 0
652.6 815.7 958.7 1076.7 1175.1 1250.6 1301.2 1327.6 1355.1 1415.4
1508.8 1644.6 1805.9 1960.7 2085.3 2187.5 2273.3 2342.8 2361.5 2333.9
2232.5 2044.5 1780.4 1467.7 1173.4 911.9 637.7 408.3 278.5 211.9
182.9 158.8 135.5 108 75.8 29.6 0
652.6 791.6 930.2 1051.4 1155.3 1247.2 1320.4 1368.9 1399.9 1447.6
1525.1 1624.7 1753.7 1884.9 2002.9 2104.5 2187.2 2260.7 2312.9 2327
2299.2 2213.6 2047.7 1796.7 1503.6 1204.1 897.2 591.4 371.5 249.2
190.1 168.8 146.7 112 75.5 23.5 0
652.6 778.9 904.1 1022.1 1131.2 1232.3 1324.1 1396.8 1446.2 1492.4
1550.4 1633.6 1730.1 1844.7 1960.1 2074.9 2172.5 2248.9 2306.6 2354.3
2391.3 2379 2327 2209 2005.2 1741 1401.4 1074.6 722.6 446.2
289.4 197.8 143.3 86.7 43.6 11.5 0
652.6 754.8 863.6 974.7 1082.7 1188.6 1290.8 1381.8 1457.4 1517.9
1579.4 1646.6 1720.3 1812.2 1917.6 2037 2159.9 2278.5 2383.6 2476
2560.1 2652.6 2694.2 2720.1 2714.3 2597.2 2373.5 2017.2 1545.8 1047.1
604.4 313.8 160.2 92.4 45.1 15.5 0
652.6 736.4 823.7 919 1017.8 1111.1 1211.3 1308.6 1402.2 1484.9
1567.6 1644.3 1713.7 1788.7 1867.3 1951.8 2049.7 2160.5 2281.6 2410.3
2550.7 2752.2 2915 3014.3 3127.5 3209.3 3219.9 3109.9 2824 2361.2
1720.3 1110.2 565.9 230.8 82.4 16.1 0
652.6 703.4 764.9 836.1 914.2 996.8 1081 1164.2 1246.6 1331.3
1420 1502.1 1591.4 1684.7 1781.8 1879.1 1987.1 2108.2 2242.3 2394.2
2571.6 2840.6 3107.7 3290.5 3524 3798.7 4092.7 4288.8 4246.9 3852.1
3039.3 1970.4 835.8 255.2 80.4 16.7 0
652.6 697.7 758.8 824.3 898.1 976.2 1056 1135.5 1214.2 1294
1372.7 1454.2 1540.3 1633.6 1730.1 1830.3 1941.7 2064.9 2202.7 2359.7
2536.9 2821.7 3090.7 3288.8 3538.3 3837.8 4158.8 4363.2 4324.4 3904.7
3021.2 1847.5 708 195.5 63.2 14.4 0
652.6 675.9 707.4 749.9 801.3 857.3 913.9 973.3 1034.7 1096.8
1159.3 1223.9 1289.1 1358 1432.1 1510.5 1596.6 1694.2 1811.9 1946.3
2110 2370.1 2567.3 2762 2999.4 3285.1 3553.2 3669.5 3548.1 3085
2277.3 1267.6 365.5 76.7 25.6 5.7 0
652.6 659.8 677.6 703.1 738.4 776.6 818.3 861 904.4 950.6
995.7 1039 1083.8 1128.3 1175.4 1225.1 1277.3 1340.8 1414.3 1509.6
1647.4 1818.5 1935.1 2065.5 2221.4 2391.3 2507.3 2466.8 2264.1 1884
1360.6 696.2 227.1 67.8 23.3 5.5 0
652.6 645.4 648 659.8 679 698.8 724.9 750.8 776.3 803
826.3 847.3 864.8 880.8 892 899.2 906.4 911.3 919.3 938
982.8 1009.2 1014.1 1023.8 1039 1052.8 1015.2 896.1 726.1 538
365.8 207.3 103.9 43.9 21.2 7.5 0
652.6 615.3 593.2 581.7 580.5 585.1 592.9 601.5 607.5 611.3
611 603.8 592.6 576.8 555.8 530.3 499.6 467.7 438.4 411.1
383 358 337.1 319.8 304.9 289.7 270.7 245.2 209.9 162.5
118.3 87 60.3 38.8 22.1 6.3 0
652.6 587.4 546.9 529.1 524.8 528.6 536.6 545.2 549.5 548.4
542.3 531.7 516.2 497 474.6 451.6 427.8 404 380.4 354.6
328.5 304.9 287.7 277.3 273.3 273.9 273.3 265.3 245.5 212.5
161.6 111.4 78.1 51.4 25.6 5.7 0
652.6 565.6 516.8 497.6 498.4 509.3 521.4 529.1 529.7 524.5
514.5 500.1 483.2 463.7 443 422.6 401.1 378.4 355.2 333.6
317.3 303.2 293.7 287.7 282.5 276.5 267 257.2 245.2 226
196.7 154.5 101.3 56 26.7 5.7 0
652.6 544.6 494.4 481.5 489.5 504.4 516.2 522 519.7 510.8
497 480.6 461.7 443 423.2 404 390.8 375 355.2 339.4
328.7 314.7 292.6 275 263.6 252.4 240.9 229.4 219.1 209.6
198.4 180.3 147.6 113.1 66.3 16.1 0
652.6 532.9 482.6 475.5 489.2 503.6 515.4 518.8 513.3 499.3
482.3 463.1 442.4 424.1 408.3 399.4 388.7 377.8 367.2 343.7
322.7 306.1 289.4 273.9 257.8 243.8 230 217.3 204.1 188.9
174 160.5 140.7 121.4 85 33 0
652.6 522.8 475.2 474.3 489.5 503.3 513.6 514.8 506.5 491.2
472 450.8 431.8 414.3 402.5 392.5 379.6 362 346.5 327.9
313.5 297.4 281.7 267.3 255.2 242.9 229.7 216.2 200.4 182.9
163.7 146.7 124.9 94.5 62.6 26.1 0
652.6 517.1 471.4 474 490.7 504.2 513.3 511.6 501 482.9
460.5 439.6 421.8 408.3 402 386.7 363.2 335.9 325 315.8
299.5 286.8 275.9 259.8 247.8 238.3 226 211.3 193.8 174.6
153.6 144.4 124.3 81.3 59.1 36.2 0
652.6 515.9 469.1 474.3 491 504.7 513.1 510.8 497.8 477.5
454.8 434.1 416.6 408.3 398.5 379.3 344.8 322.1 316.4 305.2
290.8 275.3 260.7 249.5 242.6 236.6 225.4 211.6 194.9 175.7
155.3 160.5 128 85.6 65.2 24.1 0
652.6 515.9 468.8 475.2 491.2 505 512.8 511.6 499 477.7
454.8 433.8 416.3 408.6 397.6 378.1 342.2 322.4 317.8 304.9
290 273 261 246.1 244 236.6 225.1 211.6 196.1 175.4
155.9 158.2 110 88.4 64.3 23.3 0
